Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-FJYSS14

Expand Table
FR
1/5
Part No.
PN
Type Selection
TS
Cleaning Options
CO
Type Selection
TYS
M
M [mm]
MxPitch (Female Thread) for Cylinder Connector
MPITCHFT
PITCHFT [mm]
L for Cylinder Connector
L [mm]
MxPitch (Male Thread) for Cylinder Connector
MPITCHMT
PITCHMT [mm]
L1 for Cylinder Connector
L1 [mm]
F for Cylinder Connector
F [mm]
D for Cylinder Connector
D [mm]
D1 for Cylinder Connector
D1 [mm]
H for Cylinder Connector
H [mm]
T for Cylinder Connector
T [mm]
W for Cylinder Connector
W [mm]
1
2
3
4
5
6
7
8
SL-FJYSS6
Set
Degreasing
Female Thread
6
6x1.0
1.00
14
6x1.0
1.00
11
13
20
14
18
4
12
SL-FJYSS8
Set
Degreasing
Female Thread
8
8x1.25
1.25
17
8x1.25
1.25
14
15
23
16
20
5
14
SL-FJYSS10
Set
Degreasing
Female Thread
10
10x1.25
1.25
21
10x1.5
1.50
16
18
30
21
27
6
19
SL-FJYSS14
Set
Degreasing
Female Thread
14
14x1.5
1.50
25
-
0.00
0
0
38
27
34
7
24
SL-FJMYSS16
Set
Degreasing
Male Thread
16
-
0.00
0
16x2.0
2.00
19
30
38
27
34
7
24
SL-FJYSS18
Set
Degreasing
Female Thread
18
18x1.5
1.50
28
-
0.00
0
0
45
32
40
8
30
SL-FJMYSS20
Set
Degreasing
Male Thread
20
-
0.00
0
20x2.5
2.50
20
32
45
32
40
8
30
SL-FJYSS22
Set
Degreasing
Female Thread
22
22x1.5
1.50
33
22x2.5
2.50
23
35
56
40
50
10
36
Show compressed display (8 configurable products)
ShorttextPrecision Cleaning Floating Joints - Slide Type
Dernières modifications17.10.2023 11:04:17
Unité

Classifications

CNS

CNSERPBASE Object Properties